Knowledge Search
Download document () of 20
We make what matters work*

QLK50S

Eaton Crouse-Hinds series Quick-Lok QLK connector, 0.385-0.600" cable opening, AC/MC and FMC, Single, Steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Quick-Lok QLK connector
Catalog Number
QLK50S
UPC
784564000880
Product Length/Depth
1.44 in
Product Height
0.88 in
Product Width
0.88 in
Product Weight
0.08 lb
Certifications
UL Listed
cUL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Connector type
Single
Material
Steel
Cable opening (min/max)
0.385-0.600 in
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.