Knowledge Search
Download document () of 20
We make what matters work*

R4H3030FCC

Eaton rotary disconnect switch, 30 A, Class CC fuses, Three-pole, Switch body, R4 Series, 600 V, Compact H frame

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
R4H3030FCC
UPC
786685408736
Product Length/Depth
3.8 in
Product Height
4.57 in
Product Width
3.3 in
Product Weight
1.55 lb
Certifications
IEC Rated
UL 498
CSA Certified

Physical Attributes

Fuse class provision
Class CC fuses
Number of poles
Three-pole
Series
R4

Performance Ratings

Amperage Rating
30A
Voltage rating
600 V

Miscellaneous

Product Category
Switch Body

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.