Download document () of 20
We make what matters work*
To be discontinued

R6000L4NC

Eaton Modular rack-mounted addressable panel, Addressable, Control Panels, Large System, EN54 Systems, 4 Loops, Network Card, Rack Mounted

General specifications

Product Name
Eaton Modular rack-mounted addressable panel
Catalog Number
R6000L4NC
EAN
5018986851986
Product Length/Depth
370 mm
Product Height
177 mm
Product Width
492 mm
Product Weight
8.006 kg
Compliances
CE marking

Product specifications

Mounting Method
Surface mounting
Number of detection groups
96
Number of outputs for acoustic signal generators
4
Number of outputs for optical signal generators
4
Number of detector addresses
200
Operating voltage
24 V
Number of batteries
2
Battery voltage
12 V
Battery capacity
12 Ah
Class change capability
Yes
Construction material back enclosure
Mild steel
Construction material front enclosure
ABS
Humidity (Non Condensing) - Max
75 %
Humidity (Non Condensing) - Min
0 %
Ingress protection
IP30
Main input supply
230 Vac, 50 Hz
Maximum number of addressable loops
4
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
System topology
Addressable
Maximum network size (number of nodes)
126
Type of display
Touchscreen
Auxiliary free output
Yes
Auxiliary relays
Fire/Fault
Product branding
Eaton Cooper
Suitable for
Bus Connection
Integrated function
Emergency Power Supply Integrated
Addressable
Interface External
EN Certification Standards
EN54 Pt2 (Control and Indicating Equipment)
EN54 Pt4 (Power Supply Equipment)
EN54-2:1997+A1:2006, EN54-4:1997+A1:2002+A2:2006
Cable entry location
Top: 31 M20 Knockouts, Rear: 12 M20 Knockouts
Other certification standards
LPCB
External connection ports
RS232
RS485
Number of adressable loops
4
Number of relay outputs
1
Number of addresses per loop
200

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.