Knowledge Search
Download document () of 20

R9C3060U

Eaton rotary disconnect switch, 60 A, Non-fusible, Three-pole, Switch body, R9 Series, 600 V, C frame.

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
R9C3060U
UPC
786685402925
Product Length/Depth
2.52 in
Product Height
5.62 in
Product Width
3.07 in
Product Weight
0.5 lb
Certifications
EN Listed
CSA Certified
UL 98
IEC Rated

Physical Attributes

Number of poles
Three-pole
Series
R9

Performance Ratings

Amperage Rating
60A
Voltage rating
600 V

Miscellaneous

Product Category
Switch Body

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.