Knowledge Search
Download document () of 20
We make what matters work*

R9C3100U

Eaton rotary disconnect switch, 100 A, Non-fusible, Three-pole, Switch body, R9 Series, 600 V, C frame

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
R9C3100U
UPC
786685402932
Product Length/Depth
2.52 in
Product Height
5.62 in
Product Width
3.07 in
Product Weight
0.5 lb
Certifications
CSA Certified
EN Listed
IEC Rated
UL 98

Physical Attributes

Number of poles
Three-pole
Series
R9

Performance Ratings

Amperage Rating
100A
Voltage rating
600 V

Miscellaneous

Product Category
Switch Body

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.