Knowledge Search
Download document () of 20
We make what matters work*

R9D3200U

Eaton rotary disconnect switch, 200 A, Non-fusible, Three-pole, Switch body, R9 Series, 600 V, D frame

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
R9D3200U
UPC
786685408392
Product Length/Depth
9.5 in
Product Height
5.5 in
Product Width
12.5 in
Product Weight
5.15 lb
Certifications
CSA Certified
UL 98
IEC Rated
EN Listed

Physical Attributes

Number of poles
Three-pole
Series
R9

Performance Ratings

Amperage Rating
200A
Voltage rating
600 V

Miscellaneous

Product Category
Switch Body

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.