Knowledge Search
Download document () of 20
We make what matters work*

R9D4200U

Eaton rotary disconnect switch Eaton rotary disconnect switch, 200 A, Non-fusible, Four-pole, Switch body, R9 Series, 600 V, D frame.

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
R9D4200U
UPC
786685409658
Product Length/Depth
2.95 in
Product Height
7.44 in
Product Width
3.07 in
Product Weight
2.27 lb
Certifications
CSA Certified
IEC Rated
EN Listed
UL 98

Physical Attributes

Number of poles
Four-pole
Series
R9

Performance Ratings

Amperage Rating
200A
Voltage rating
600 V

Miscellaneous

Product Category
Switch Body

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.