Knowledge Search
Download document () of 20
We make what matters work*

R9D4400UDC

Eaton Bussmann series R9D non-fused rotary disconnect switch, 600 Vdc, 400A, Non-fused disconnect switch - R9D4400UDC

General specifications

Product Name
Eaton Bussmann series R9D non-fused rotary disconnect switch
Catalog Number
R9D4400UDC
UPC
051712519090
Product Length/Depth
2.95 in
Product Height
7.44 in
Product Width
3.07 in
Product Weight
0.1 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
400A
Voltage rating
600 Vdc

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.