Knowledge Search
Download document () of 20
We make what matters work*

RAC200HD

Eaton Crouse-Hinds series RAC right angle type conduit clamp, Rigid/IMC, Iron, Hot dip galvanized finish, 2"

General specifications

Product Name
Eaton Crouse-Hinds series RAC right angle type conduit clamp
Catalog Number
RAC200HD
UPC
784564255051
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
4.06 in
Product Weight
0.71 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
2"
Material
Iron
Finish
Hot dip galvanized
Type
Right angle

Export product specification