Knowledge Search
Download document () of 20

RB300AE

Eaton RhinoBox Econ power distribution unit, 50A, Two devices, Weatherproof, NEMA 3R, DUPX Aut, Yellow, Cold-rolled 18 gauge steel, 120/240V

General specifications

Product Name
Eaton RhinoBox Econ power distribution unit
Catalog Number
RB300AE
UPC
032664719752
Product Length/Depth
22.2 in
Product Height
12.3 in
Product Width
16.8 in
Product Weight
35 lb
Certifications
cETLus
NOM

Product specifications

Type
RhinoBox Econ
Amperage Rating
50A
Color
Yellow
Devices per circuit
2
Material
Cold-rolled 18 gauge steel
NEMA configuration
DUPX Aut
NEMA type
3R
Voltage rating
120/240 V
NEMA Rating
3R
Environmental conditions
Weatherproof
Reset type
Automatic reset

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service
Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055 

EDI Ordering
Phone: 770-631-2180 

Technical Support
Phone (Toll Free): 866-853-4293, option 2

How to buy

My.Eaton