Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

RB301AE

Eaton RhinoBox Econ power distribution unit, 50A, Two devices, Weatherproof, NEMA 3R, Str Aut, Yellow, Cold-rolled 18 gauge steel, 120/240V

A newer version of this product is available:

General specifications

Product Name
Eaton RhinoBox Econ power distribution unit
Catalog Number
RB301AE
UPC
032664719776
Product Length/Depth
22.6 in
Product Height
12.4 in
Product Width
16.8 in
Product Weight
1 lb
Certifications
NOM
cETLus

Product specifications

Type
RhinoBox Econ
Amperage Rating
50A
Color
Yellow
Devices per circuit
2
Material
Cold-rolled 18 gauge steel
NEMA configuration
Str Aut
NEMA type
3R
Voltage rating
120/240 V
NEMA Rating
3R
Environmental conditions
Weatherproof
Reset type
Automatic reset

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service
Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055 

EDI Ordering
Phone: 770-631-2180 

Technical Support
Phone (Toll Free): 866-853-4293, option 2

How to buy

My.Eaton