Knowledge Search
Download document () of 20
We make what matters work*

RB304A

Eaton RhinoBox power distribution unit, 50A, Weatherproof, NEMA 3R, COMB AutoRes, Cold-rolled 18 gauge steel, 120/240V

General specifications

Product Name
Eaton RhinoBox power distribution unit
Catalog Number
RB304A
EAN
7501029783798
Product Length/Depth
22.25 in
Product Height
11.125 in
Product Width
16.25 in
Product Weight
37 lb
Certifications
cETLus
NOM

Product specifications

Type
Rhinobox
Amperage Rating
50A
Color
Red
Devices per circuit
1
Material
Cold-rolled 18 gauge steel
NEMA configuration
COMB AutoRes
NEMA type
3R
Voltage rating
120/240 V
Environmental conditions
Weatherproof
Reset type
Automatic reset

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service
Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055 

EDI Ordering
Phone: 770-631-2180 

Technical Support
Phone (Toll Free): 866-853-4293, option 2

How to buy

My.Eaton