Download document () of 20
We make what matters work*

RBC12A

UPS Replacement Battery Cartridge Kit (2 sets of 4) for select APC UPS

General specifications

Product Name
Eaton Tripp Lite series
Catalog Number
RBC12A
UPC
037332118462
Product Length/Depth
15.5 in
Product Height
7 in
Product Width
12.4 in
Product Weight
0.001 lb
Compliances
RoHS

Product specifications

Package contents
  • UPS battery replacement cartridge
  • Instruction manual with installation, recycling and warranty information
Battery type
12V 7AH (8)
Relative humidity
0-95% non-condensing
Product Highlights
18 month limited warranty (U.S. and Canada -- warranties may vary by country)
Maintenance-free
Wide operating temperature range
Up to 30% longer runtime than basic replacements
OEM certified premium batteries
Rugged, leakproof construction
Typical Battery Life
3 - 5 years, depending on host UPS operating system
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation
0 - 50,000

Export product specification