UPS Replacement Battery Cartridge for select APC UPS, 5.5 lbs (2.5 kgs)
| Product Name |
Eaton Tripp Lite series
|
| Catalog Number |
RBC2A
|
| UPC |
037332118394
|
| Product Length/Depth |
11.9 in
|
| Product Height |
6.1 in
|
| Product Width |
7.5 in
|
| Product Weight |
5.5 lb
|
| Compliances |
RoHS
|
| Package contents |
|
| Battery type |
12V 7AH (1)
|
| Relative humidity |
0-95% non-condensing
|
| Product Highlights |
Maintenance-free
Wide operating temperature range 18 month limited warranty (U.S. and Canada -- warranties may vary by country) Up to 30% longer runtime than basic replacements OEM certified premium batteries Rugged, leakproof construction |
| Typical Battery Life |
3 - 5 years, depending on host UPS operating conditions
|
| Operating Elevation |
0-10000 ft. (0-3000 m)
|
| Storage Elevation |
0 - 50,000
|