Download document () of 20
We make what matters work*

RBC36H

UPS Replacement Battery Cartridge for Select Tripp Lite AVR550U/AVRX550U UPS Systems, 12V

General specifications

Product Name
Eaton Tripp Lite series
Catalog Number
RBC36H
UPC
037332251480
Product Length/Depth
4.96 in
Product Height
3.66 in
Product Width
2.83 in
Product Weight
2.05 lb
Compliances
RoHS

Product specifications

Package contents
  • RBC36H UPS Battery Replacement Cartridge 
  • Owner’s manual
Relative humidity
0-95% non-condensing
System Requirements
Battery door enabled versions of AVR550U, AVRX550U, ECO550UPS, ECO650UM, INTERNET550SER, INTERNET550U and INTERNET600U UPS system that originally shipped with a 12V 3.6Ah battery inside
Product Highlights
Leakproof internal battery requires no regular maintenance
18 month limited warranty (U.S. and Canada -- warranties may vary by country)
Carefully screened and certified to restore UPS runtime to original specs
Compatible with AVR550U or AVRX550U UPS that shipped with 12V 3.6Ah battery
Replacement battery backup for select AVR550U and AVRX550U UPS systems
Ships fully assembled and ready for immediate installation to prevent downtime
Typical Battery Life
3 - 5 years, depending on host UPS operating conditions
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation
0 - 50,000

Export product specification