2U UPS Replacement 48VDC Battery Cartridge for Select SmartPro UPS, TAA
| Product Name |
Eaton Tripp Lite series battery pack
|
| Catalog Number |
RBC49-DV
|
| UPC |
037332155672
|
| Product Length/Depth |
6.25 in
|
| Product Height |
4.5 in
|
| Product Width |
10.25 in
|
| Product Weight |
29.5 lb
|
| Compliances |
TAA Compliant
|
| Battery type |
12V 9AH HR(4)
|
| Relative humidity |
0-95% non-condensing
|
| Rack size |
2U
|
| Package contents |
One pre-assembled battery pack consisting of four 12V batteries
|