Download document () of 20
We make what matters work*

RBC92-2U

2U UPS Replacement 24VDC Battery Cartridge (1 set of 2) for select Tripp Lite SmartPro UPS

  • Pre-assembled and wired battery kit offers simple installation
  • Maintenance free
  • Wide operating temperature range
  • 18 month limited warranty (U.S. and Canada -- warranties may vary by country)
  • Certified premium battery cartridge
  • Rugged leakproof construction

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC92-2U
UPC
037332121202
Product Length/Depth
6.5 in
Product Height
2.75 in
Product Width
8 in
Product Weight
12.6 lb
Compliances
RoHS

Battery

Battery type
12V 9AH

Additional specifications

Rack size
2U
Package contents
Pre-assembled battery pack consisting of 2 12V batteries designed to fit select 24V rack-mount SmartPro and SmartOnline models

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.