Knowledge Search
Download document () of 20
We make what matters work*

RBSS51

Eaton Crouse-Hinds series reducing bushing, Rigid/IMC, End 1: 1-1/2" NPT, End 2: 1/2" NPT, Stainless steel

General specifications

Product Name
Eaton Crouse-Hinds series reducing bushing
Catalog Number
RBSS51
UPC
662277029209
Product Length/Depth
1.5 in
Product Height
2.05 in
Product Width
1.5 in
Product Weight
0.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
End 1 Size
1-1/2"
End 1 Type
NPT
End 2 Size
1/2"
End 2 Type
NPT
Material
Stainless steel

Export product specification