Knowledge Search
Download document () of 20
We make what matters work*

RC100

Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, Steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC100
UPC
662277006743
Product Length/Depth
2.88 in
Product Height
0.94 in
Product Width
2.12 in
Product Weight
0.29 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Rigid
Material
Steel
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.