Knowledge Search
Download document () of 20
We make what matters work*

RC125

Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, Steel, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC125
UPC
662277006750
Product Length/Depth
5.76 in
Product Height
1.17 in
Product Width
4.14 in
Product Weight
0.38 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Rigid
Material
Steel
Trade size
1-1/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.