Knowledge Search
Download document () of 20
We make what matters work*

RC600

Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, Steel, 6"

General specifications

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC600
UPC
662277006835
Product Length/Depth
4 in
Product Height
7.39 in
Product Width
7.39 in
Product Weight
6.84 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Rigid
Material
Steel
Trade size
6"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.