Knowledge Search
Download document () of 20
We make what matters work*

RDF100J-4

Eaton Bussmann series RDF fused rotary disconnect switch, Standard switch, Front/side handle operation, Flange, 600 Vac, 250 Vdc, 100A, Fused disconnect switch - RDF100J-4

General specifications

Product Name
Eaton Bussmann series RDF fused rotary disconnect switch
Catalog Number
RDF100J-4
UPC
051712402651
Product Length/Depth
5.8 in
Product Height
7.5 in
Product Width
4.75 in
Product Weight
4.42 lb
Compliances
Not Applicable
RoHS Compliant

Electrical rating

Amperage Rating
100A
Voltage rating
600 Vac, 250 Vdc

Physical details

Operating temperature - max
70 °C
Operating temperature - min
-20 °C

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.