Knowledge Search
Download document () of 20
We make what matters work*

RDF200J-4

Eaton Bussmann series RDF fused rotary disconnect switch, Standard switch, Front/side handle operation, Flange, 600V, 200A, Fused disconnect switch - RDF200J-4

General specifications

Product Name
Eaton Bussmann series RDF fused rotary disconnect switch
Catalog Number
RDF200J-4
UPC
051712402682
Product Length/Depth
7.5 in
Product Height
11.5 in
Product Width
5 in
Product Weight
7 lb
Compliances
Not Applicable
RoHS Compliant

Electrical rating

Amperage Rating
200A
Voltage rating
600 V

Physical details

Operating temperature - max
70 °C
Operating temperature - min
-20 °C

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.