Knowledge Search
Download document () of 20
We make what matters work*

RDF30CC-3N

Eaton Bussmann series RDF fused rotary disconnect switch, Compact switch, Front handle operation, Fuse class CC, 600V, 30A, Fused disconnect switch - RDF30CC-3N

General specifications

Product Name
Eaton Bussmann series RDF fused rotary disconnect switch
Catalog Number
RDF30CC-3N
UPC
051712402705
Product Length/Depth
3.81 in
Product Height
4.56 in
Product Width
3.3 in
Product Weight
0.99 lb
Compliances
Not Applicable
RoHS Compliant

Electrical rating

Amperage Rating
30A
Voltage rating
600 V

Physical details

Operating temperature - max
70 °C
Operating temperature - min
-20 °C

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.