Knowledge Search
Download document () of 20
We make what matters work*

RDF800L-2

Eaton Bussmann series RDF fused rotary disconnect switch, Standard switch, Front handle operation, 600 Vac, 600 Vdc, 800A, Fused disconnect switch - RDF800L-2

General specifications

Product Name
Eaton Bussmann series RDF fused rotary disconnect switch
Catalog Number
RDF800L-2
UPC
051712402880
Product Length/Depth
14.5 in
Product Height
12.5 in
Product Width
1 in
Product Weight
39.2 lb
Compliances
Not Applicable
RoHS Compliant

Electrical rating

Amperage Rating
800A
Voltage rating
600 Vac, 600 Vdc

Physical details

Operating temperature - max
70 °C
Operating temperature - min
-20 °C

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.