Eaton Crouse-Hinds series RE Rigid/IMC reducer, Aluminium, 3" End 1 size, 3/4" End 2 size
| Product Name |
Eaton Crouse-Hinds series RE Rigid/IMC reducer
|
| Catalog Number |
RE-82
|
| UPC |
662283019119
|
| Product Length/Depth |
0.01 mm
|
| Product Height |
0.01 mm
|
| Product Width |
0.01 mm
|
| Product Weight |
0.238 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| End 1 Size |
3"
|
| End 2 Size |
3/4"
|