Knowledge Search
Download document () of 20
We make what matters work*

REC605

Eaton Crouse-Hinds series REC reducer, Rigid/IMC, End 1: 2" NPT, End 2: 1-1/2" NPT, Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series REC reducer
Catalog Number
REC605
UPC
782274594101
Product Length/Depth
2.98 in
Product Height
3.44 in
Product Width
2.69 in
Product Weight
2.23 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
End 1 Size
2"
End 1 Type
NPT
End 2 Size
1-1/2"
End 2 Type
NPT
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.