Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

REN-30

Eaton Bussmann series REN fuse, time lag, non current-limiting, Industrial and commercial structures, 30 A, Class H, Non-indicating, Ferrule end x ferrule end, 10 kAIC, Standard, 10, 250 V

General specifications

Product Name
Eaton Bussmann series REN fuse
Catalog Number
REN-30
UPC
051712100304
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.55 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
30 A
Interrupt rating
10 kAIC
Voltage rating
250 V

Physical details

Packaging type
Standard

General information

Class
Class H
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
10
Special features
Super lag, time lag, non current-limiting

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.