Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

RES-3

Eaton Bussmann series RES fuse, time lag, non current-limiting, Industrial and commercial structures, 3 A, Class H, Non-indicating, 10 kAIC at 250 Vac, Standard, 10, 600 V

General specifications

Product Name
Eaton Bussmann series RES fuse
Catalog Number
RES-3
UPC
051712110037
Product Length/Depth
5 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.18 lb
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
3 A
Interrupt rating
10 kAIC at 250 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class H
Fuse indicator
Non-indicating
Quantity
10
Special features
Super lag, time lag, non current-limiting

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.