Knowledge Search
Download document () of 20
We make what matters work*

RES-45

Eaton Bussmann series RES fuse, time lag, non current-limiting, Industrial and commercial structures, 45 A, Class H, Non-indicating, 10 kAIC at 250 Vac, Standard, 10, 600 V

General specifications

Product Name
Eaton Bussmann series RES fuse
Catalog Number
RES-45
UPC
051712110457
EAN
5027590137126
Product Length/Depth
0.78 in
Product Height
5.5 in
Product Width
0.78 in
Product Weight
0.29 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
45 A
Interrupt rating
10 kAIC at 250 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class H
Fuse indicator
Non-indicating
Quantity
10
Special features
Super lag, time lag, non current-limiting

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.