Knowledge Search
Download document () of 20
We make what matters work*

RF9517AW

Eaton Z-Wave switch, Switch, 120V, Wiring leads, Push button, Alpine white, Three-way, Polycarbonate

General specifications

Product Name
Eaton Z-Wave switch
Catalog Number
RF9517AW
UPC
032664672255
Product Length/Depth
1.8 in
Product Height
4.2 in
Product Width
1.36 in
Product Weight
0.245 lb
Compliances
FCC Compliant
Certifications
cULus Listed

Electrical Ratings

Voltage rating
120 V
Wiring method
Wiring leads

Material Specifications

Color
Alpine white
Material
Polycarbonate

Product Specifications

Actuator
Push button
Switch type
Three-way
Type
Switch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton