Knowledge Search
Download document () of 20
We make what matters work*

RF9517DW

Eaton Z-Wave decorator switch, Decorator switch, 120V, Wiring leads, Push button, White, Three-way, Polycarbonate

General specifications

Product Name
Eaton Z-Wave decorator switch
Catalog Number
RF9517DW
UPC
032664738838
Product Length/Depth
1.8 in
Product Height
4.2 in
Product Width
1.36 in
Product Weight
0.001 lb
Compliances
FCC Compliant
Certifications
cULus Listed

Electrical Ratings

Voltage rating
120 V
Wiring method
Wiring leads

Material Specifications

Color
White
Material
Polycarbonate

Product Specifications

Actuator
Push button
Switch type
Three-way
Type
Decorator switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton