Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

RF9518WS

Eaton Z-Wave designer switch, Power Failure Memory, 8A, 120V, White satin, 60 Hz, Incandescent, Single-pole, Three or four-way, Multi-location, 60W minimum load

General specifications

Product Name
Eaton Z-Wave designer switch
Catalog Number
RF9518WS
UPC
032664655135
Product Length/Depth
1.63 in
Product Height
3.81 in
Product Width
1.8 in
Product Weight
0.001 lb
Compliances
FCC Compliant
Certifications
NOM
cULus Listed

Electrical Ratings

Amperage Rating
8 A
Frequency rating
60 Hz
Voltage rating
120 V
Wattage
60 W minimum load

Material Specifications

Color
White satin

Product Specifications

Load type
INC
Number of poles
Single-pole
Number of ways
Three-way
Four-way
Switch type
Single-pole, multi-location
Type
Designer switch
Special features
Power Failure Memory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton