Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

RF9534WS

Eaton Z-Wave dimmer switch, White Satin, Single pole, 120 Vac, Incandescent, Dimmer switch, 600W, 3-way, 4-way, 32°F to 104°F (0°C to 40°C) 655401

General specifications

Product Name
Eaton Z-Wave dimmer switch
Catalog Number
RF9534WS
UPC
032664655401
Product Length/Depth
1.36 in
Product Height
3.81 in
Product Width
1.5 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM

Electrical Ratings

Operating temperature
32 to 104 °F (0 to 40 °C)
Voltage rating
120 V
Wattage
600 W
Wiring method
Multi-location

Material Specifications

Color
White satin

Product Specifications

Load type
INC
Number of poles
Single-pole
Number of gangs
1
Number of ways
Multi-way
Switch type
Dimmer switch
Used with
Z-Wave wireless technology

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton