Knowledge Search
Download document () of 20

RF9575DS

Eaton Z-Wave RF controller, Flush mounting, Z-Wave, Battery operated switch, 15A, Desert sand, Decorator, 60 Hz, 120V, Thermoplastic

General specifications

Product Name
Eaton Z-Wave Anyplace Switch
Catalog Number
RF9575DS
UPC
032664740343
Product Length/Depth
0.16 in
Product Height
4.62 in
Product Width
1.81 in
Product Weight
0.166 lb
Compliances
FCC Compliant
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
15A
Frequency rating
60 Hz
Voltage rating
120 V

Installation Specifications

Mounting Method
Flush mounting

Material Specifications

Color
Desert sand
Material
Thermoplastic

Product Specifications

Design type
Decorator
Series
Z-Wave
Type
RF Controller
Special features
Battery Operated Switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton