Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

RF9601DGY

Eaton Z-Wave plus decorator switch, Power Failure Memory, 15A, 120V, Gray, 60 Hz, LED, CFL, incandescent, MLV, ELV, fluorescent, and halogen, Single-pole, Three-way, Multi-location, Used with RF9517

General specifications

Product Name
Eaton Z-Wave Plus decorator switch
Catalog Number
RF9601DGY
UPC
032664755217
Product Length/Depth
1.38 in
Product Height
3.81 in
Product Width
1.8 in
Product Weight
0.001 lb
Compliances
FCC Compliant
Certifications
cULus Listed
NOM

Product specifications

Frequency rating
60 Hz
Operating temperature
32 to 104 °F (0 to 40 °C)
Special features
Power Failure Memory
Type
Decorator switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Wiring method
Wire leads
Switch type
Single-pole, multi-location
Load type
INC
CFL
FLR
ELV
HAL
MLV
LED
Number of ways
Three-way
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español