Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

RF9640-NDS

Eaton Z-Wave plus dimmer switch, Desert sand, Single pole, 120 Vac, 300W Dimmable LED/CFL, 600W Incandescent, Halogen, Magnetic Low Voltage, Electronic Low Voltage, Dimmer switch, Multi-location, 32°F to 104°F (0°C to 40°C) 757235

General specifications

Product Name
Eaton Z-Wave plus dimmer switch
Catalog Number
RF9640-NDS
UPC
032664757235
Product Length/Depth
1.42 in
Product Height
4.2 in
Product Width
1.8 in
Product Weight
0.35 lb
Certifications
cULus Listed
NOM

Product specifications

Used with
RF9642-Z
Wattage
300 W (LED, CFL), 600 W (INC/HAL, ELV, MLV)
Operating temperature
32 to 104 °F (0 to 40 °C)
Voltage rating
120 V
Number of poles
Single-pole
Wiring method
Multi-location
Switch type
Dimmer switch
Number of gangs
1
Load type
INC
Dimmable LED
MLV
CFL
ELV
HAL
Number of ways
Multi-way
Color
Desert sand

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español