Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

RF9643-NDRB

Eaton Z-Wave plus dimmer switch,Oil rubbed bronze,Single pole,Three Way Wire,120 Vac,300W Dimmable LED/CFL,600W Incandescent,Halogen,Magnetic Low Voltage,Electronic Low Voltage,Dimmer switch,Multi-location,32°Fto104°F(0°Cto40°C)758911

A newer version of this product is available:

General specifications

Product Name
Eaton Z-Wave plus dimmer switch
Catalog Number
RF9643-NDRB
UPC
032664758935
Product Length/Depth
1.42 in
Product Height
4.2 in
Product Width
1.8 in
Product Weight
0.01 lb
Certifications
NOM
cULus Listed

Product specifications

Frequency rating
60 Hz
Operating temperature
32 to 104 °F (0 to 40 °C)
Voltage rating
120 V
Number of poles
Single-pole, Three-way
Phase
Single-phase
Wiring method
Back and side
Environmental conditions
Dry
Switch type
Dimmer switch
Mounting method
Flush
Number of gangs
2
3
1
Load type
300 W for LED, CFL
600 W for INC, HAL, FLR, MLV, ELV
Material
Polycarbonate
Number of ways
Three-way
Style type
Decorator
Termination style
Back and side wire
Color
Oil rubbed bronze
Connection type
Back
Side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español