Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

RFAS05AW

Eaton anyplace switch with Z-Wave receptacle, Tamper resistant, 15A, Residential, Flush mounting, 120V, Wire leads, Push button actuator, 60 Hz, Thermoplastic, Alpine white, 5-15R, Two-pole, Three-wire, grounding, Aspire

General specifications

Product Name
Eaton anyplace switch with Z-Wave receptacle
Catalog Number
RFAS05AW
UPC
032664740473
Product Length/Depth
3.3 in
Product Height
5.1 in
Product Width
2.9 in
Product Weight
0.55 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
15A
Frequency rating
60 Hz
NEMA configuration
5-15R
Voltage rating
120 V
Wiring method
Wire leads

Installation Specifications

Mounting method
Flush

Material Specifications

Color
Alpine white
Material
Thermoplastic

Product Specifications

Actuator
Pushbutton
Application
Residential
Number of poles
Two-pole
Number of wires
Grounding
3
Style type
Aspire
Special features
Battery Operated Switch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton