Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

RFAS40DW

Eaton Z-Wave Anyplace RF battery operated combination kit, White, 120 Vac, Plug-in Module, 32°F to 104°F (0°C to 40°C) 740602

General specifications

Product Name
Eaton Z-Wave anyplace RF battery operated combination kit
Catalog Number
RFAS40DW
UPC
032664740602
Product Length/Depth
3.3 in
Product Height
5.1 in
Product Width
2.9 in
Product Weight
0.57 lb
Certifications
cULus Listed
NOM

Electrical Ratings

Operating temperature
32 to 104 °F (0 to 40 °C)
Voltage rating
120 V
Wiring method
Multi-location

Material Specifications

Color
White

Product Specifications

Load type
INC
CFL
Dimmable LED
ELV
HAL
MLV
Number of poles
Single-pole
Switch type
Plug-in module
Used with
Z-Wave wireless technology

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton