Knowledge Search
Download document () of 20
Discontinued

RFASAPMAW

Eaton anyplace switch with Z-Wave appliance module, Power failure memory, 15A, Residential, 120V, Push button actuator, 600W, 60 Hz, Thermoplastic, Alpine white, 1-15R, Single-pole, Two wire, ungrounded, Aspire

General specifications

Product Name
Eaton anyplace switch with Z-Wave appliance module
Catalog Number
RFASAPMAW
UPC
032664740633
Product Length/Depth
4.8 in
Product Height
5.1 in
Product Width
2.7 in
Product Weight
0.57 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
15A
Frequency rating
60 Hz
NEMA configuration
1-15R
Voltage rating
120 V
Wattage
600W

Installation Specifications

Mounting method
Plug-in

Material Specifications

Color
Alpine white
Material
Thermoplastic

Product Specifications

Actuator
Pushbutton
Application
Residential
Number of poles
Single-pole
Number of wires
Non-grounding
3
Style type
Aspire
Type
Plug-in
Special features
Battery Operated Switch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton