Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

RFBS22

Eaton inner wallplate, Screw mounting, White, Used with Aspire RF multi-gang RF9500

General specifications

Product Name
Eaton inner wallplate
Catalog Number
RFBS22
UPC
032664655364
Product Length/Depth
0.18 in
Product Height
4.68 in
Product Width
1.82 in
Product Weight
0.025 lb
Certifications
cULus Listed

Installation Specifications

Mounting method
Screw

Material Specifications

Color
White

Product Specifications

Type
Inner wallplate
Used with
Aspire RF multi-gang RF9500

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton