Photo is representative
Download
Eaton Bussmann series RFL rectifier fuse, 750 Vac, 2700A
| Product Name |
Eaton Bussmann series RFL rectifier fuse
|
| Catalog Number |
RFL2700
|
| UPC |
051712840521
|
| Product Length/Depth |
5.5 in
|
| Product Height |
6 in
|
| Product Width |
12 in
|
| Product Weight |
16.5 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Voltage rating |
750 Vac
|
Support from Eaton
Contact information
855-287-7626