Knowledge Search
Download document () of 20
We make what matters work*

RI06P-V

Eaton rotary dimmer, Power failure memory, with preset, #16 AWG, 5A, 120V, Wire lead, Maintained closure, Ivory, Indoor, 60 Hz, Incandescent, halogen, 0° to 40°C, Single-pole, three-way, Polycarbonate, 600W

General specifications

Product Name
Eaton rotary dimmer
Catalog Number
RI06P-V
UPC
032664699016
Product Length/Depth
2.3 in
Product Height
4.75 in
Product Width
3.06 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM

Product specifications

Frequency rating
60 Hz
Special features
Power failure memory, with preset
Amperage Rating
5 A
Voltage rating
120 V
Allowable wire size
#16 AWG
Operating temperature
0 to 40 °C
Wiring method
Wire lead
Wattage
600 W
Environmental conditions
Indoor
Switch type
Single-pole, three-way
Mounting method
Flush
Closure type
Maintained
Load type
INC
HAL
Material
Polycarbonate
Color
Ivory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español