Knowledge Search
Download document () of 20
We make what matters work*

RI101-V

EATON ROTARY 1000W DIMMER, 120V, 60HZ, 1P ONLY, INCANDESCENT OR HALOGEN LOADS, POWER FAILURE MEMORY, NON-PRESET, CU WIRE ONLY, WIRE LEAD CONNECTIONS, DERATING REQUIRED, GROUND REQUIRED, COLOR IVORY

General specifications

Product Name
Eaton rotary dimmer
Catalog Number
RI101-V
UPC
032664699207
Product Length/Depth
2.75 in
Product Height
4.75 in
Product Width
2.75 in
Product Weight
0.001 lb
Certifications
NOM
cULus Listed

Product specifications

Frequency rating
60 Hz
Special features
Power failure memory, non-preset
Amperage Rating
5 A
Voltage rating
120 V
Allowable wire size
#16 AWG
Operating temperature
0 to 40 °C
Wiring method
Wire lead
Wattage
1000 W
Environmental conditions
Indoor
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Load type
HAL
INC
Material
Polycarbonate
Color
Ivory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español