Download document () of 20
To be discontinued

RKDN400

Eaton enclosed circuit breaker, 125-400A, Series C, NEMA 3R, KD, KDB, HKD, KDC, DK, Surface

General specifications

Product Name
Eaton enclosed circuit breaker
Catalog Number
RKDN400
UPC
786679256152
Product Length/Depth
14.5 in
Product Height
42.2 in
Product Width
13.7 in
Product Weight
67 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
With knockouts

Product specifications

Amperage Rating
125-400A
Enclosure
NEMA 3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.