Knowledge Search
Download document () of 20

RM25030-2PR

Eaton Bussmann Series RM modular fuse block, 0-30 A, Two-pole, Class R, Screw with pressure plate, 250 V

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
RM25030-2PR
UPC
051712511254
Product Length/Depth
3.17 in
Product Height
1.98 in
Product Width
1.97 in
Product Weight
0.17 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
0-30A
Voltage rating
250 V

Physical details

Number of poles
Two-pole

General information

Class
Class R
Connection
Screw with pressure plate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.