Knowledge Search
Download document () of 20

RM60030-1PR

Eaton Bussmann Series RM modular fuse block, 0-30 A, Single-pole, Class R, Screw with pressure plate, 600 V

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
RM60030-1PR
UPC
051712511513
Product Length/Depth
7 in
Product Height
2.57 in
Product Width
4.45 in
Product Weight
0.65 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
0-30A
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Class
Class R
Connection
Screw with pressure plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.