Download document () of 20
We make what matters work*

RPD1K0125

Eaton NEMA 3R enclosure. Accepts PD1, 2 or 3-Pole, 125A frame MCCB

General specifications

Product Name
Eaton enclosed circuit breaker
Catalog Number
RPD1K0125
UPC
786689661991
Product Length/Depth
9 in
Product Height
20.25 in
Product Width
10 in
Product Weight
13.74 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Power Defense Enclosure - not approved for Series C/G MCCB

Product specifications

Amperage Rating
125 A
Enclosure
NEMA 3R
Type
Circuit Breaker Enclosure

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.