Knowledge Search
Download document () of 20
We make what matters work*

RS1

Eaton Crouse-Hinds series RS junction box, 8-1/2" x 8-1/2" x 4", Feraloy iron alloy, Surface mount

General specifications

Product Name
Eaton Crouse-Hinds series RS junction box
Catalog Number
RS1
UPC
782274595801
Product Length/Depth
8.5 in
Product Height
8.5 in
Product Width
4 in
Product Weight
19 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3

Product specifications

Enclosure size
8-1/2" x 8-1/2" x 4"
Material
Feraloy iron alloy
Mounting style
Surface

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.